Strobes & Signal Lights
SOLEX Series Strobe
The SOLEX Series Strobes are manufactured with shallow base and are available in 4 different colors.
The SOLEX Series Strobes are manufactured with shallow base and are available in 4 different colors.
Features & Benefits:- 10cd output
- 10V-60VDC input
- IP54 with shallow base, IP65 Deep base
- 80mA alarm current