Strobes & Signal Lights
Sounder Beacon
Honeywell’s Non-Addressable Sounder Beacon is ideal for applications where a dual purpose audible and visual alarm device is required.
Honeywell’s Non-Addressable Sounder Beacon is ideal for applications where a dual purpose audible and visual alarm device is required. The product features a new folded horn design, high output LEDs, advanced optics and an innovative lens design, providing outstanding sound output and omni-directional light coverage at low current draw. Specifically designed and approved to meet both EN54 3 and EN54-23, the Sounder Beacon delivers outstanding quality, reliability and extended operational life
Features & Benefits:- Simple, Fast, Flexible Installation
- Outstanding Performance
- Universal Device
- Quality & Reliability
- G 215015
- EN 54-3
Others
- Minimum Operating Voltage
- 12 DC volt
- Maximum Operating Voltage
- 29 DC volt
- Current Rating
- 22 milliampere
- Light Output Rating
- 0.4 Lumens/m²
- Compatible Environments
- Indoor
- Material
- Polycarbonate (Lens)
- Polycarbonate/ABS (Body)
- Maximum Operating Humidity
- 93 Percentage
- Conventional or Addressable
- Conventional
- Minimum Operating Humidity
- 3 Percentage
Others
- Minimum Operating Voltage
- 12 DC volt
- Maximum Operating Voltage
- 29 DC volt
- Current Rating
- 22 milliampere
- Light Output Rating
- 0.4 Lumens/m²
- Compatible Environments
- Indoor
- Material
- Polycarbonate (Lens)
- Polycarbonate/ABS (Body)
- Maximum Operating Humidity
- 93 Percentage
- Conventional or Addressable
- Conventional
- Minimum Operating Humidity
- 3 Percentage
- Minimum Operating Voltage : 12 DC volt
- Maximum Operating Voltage : 29 DC volt
- Current Rating : 22 milliampere
- Light Output Rating : 0.4 Lumens/m²
- Compatible Environments : Indoor
- Material : Polycarbonate (Lens)|Polycarbonate/ABS (Body)
- Maximum Operating Humidity : 93 Percentage
- Conventional or Addressable : Conventional
- Minimum Operating Humidity : 3 Percentage
Others
Please Sign In to view part numbers available for purchase based on your account