Strobes & Signal Lights
System Sensors Horn Strobe
The System Sensors range of notification devices offers the most flexible and easy to use System Sensors Horn Strobes that produces a loud sound to notify occupants to evacuate the building during an emergency.
System Sensors Horn Strobes have been designed to provide a flexible and easy-to-use horn strobe used to produce a loud sound to notify occupants to evacuate the buildings during an emergency event. They have high and low volume options for the horn as well as a continuous tone or temporal 3 output. The horn strobes are wired as primary-signaling notification appliances and comply with the Americans with Disabilities Act requirements for visible signaling appliances, flashing at 1 Hz over the strobe’s entire operating voltage range. The strobe light shall consist of a xenon flash tube and associated lens/reflector system.
Features & Benefits:- Mounting plate included for compatibility with a wide range of back box sizes
- Horn settings on horn strobe model are high and low volume, continuous or temporal 3 tone
- Universal Fire symbol is language independent
- Built in synchronization feature keeps strobes in sync for up to 30 minutes
- UL 1638
- UL 464
Others
- Maximum Operating Voltage
- 17.5/33
- Minimum Operating Voltage
- 16 voltage direct current
- 8 voltage direct current
- Minimum Operating Humidity
- 10 Percentage
- Conventional or Addressable
- Conventional
- Maximum Operating Humidity
- 93 Percentage
Others
- Maximum Operating Voltage
- 17.5/33
- Minimum Operating Voltage
- 16 voltage direct current
- 8 voltage direct current
- Minimum Operating Humidity
- 10 Percentage
- Conventional or Addressable
- Conventional
- Maximum Operating Humidity
- 93 Percentage
- Maximum Operating Voltage : 17.5/33
- Minimum Operating Voltage : 16 voltage direct current|8 voltage direct current
- Minimum Operating Humidity : 10 Percentage
- Conventional or Addressable : Conventional
- Maximum Operating Humidity : 93 Percentage