Audio System Controllers
Compact Wall System
The Compact PA / VA system certified to EN54-16 and EN54-4 for wall mounting. Double integrated amplifier for the management of an audio channel freely distributable in 4/8 speaker lines or 2/4 zones (A / B lines).
The Compact PA / VA system certified to EN54-16 and EN54-4 for wall mounting. Double integrated amplifier for the management of an audio channel freely distributable in 4/8 speaker lines or 2/4 zones (A / B lines).
Complete front panel with status LED, navigation in the menus, 4.5 "color touch screen and PTT microphone for emergency cases. Dedicated DSP for audio channels and audio output, 1 AUX audio input, 7 supervised inputs and 3 programmable relay outputs Includes an IP switch network card ETH for system networking or connection of IP call stations. Includes battery charger for maximum charging capacity of 4 x 12V, 35Ah batteries.
Features & Benefits:- AVC function
- Stand-alone or TCP / IP network operation
- DSP audio processing
- Professional sound quality
- Evacuation, LIVE messages and background music
- Loudspeaker line impedance, EOL and loop monitoring
- Simple and intuitive programming software
- EN54-16
- EN54-4