/content/hbtbt/ae/en/search-results.html

    Cables & Accessories

    Stopper®, Pull Station Cover

    Large break glass stopper

    Overview

    Accepted by many fire marshals, the STI Stopper II® are designed for areas where a ”break glass” cover is specified, such as unsupervised areas. Each device consists of a red polycarbonate cover, mounting frame, a pane of single-strength clear glass (easily replaced when broken), a glass-breaking bar, screws and anchors for installation.

    Features & Benefits:
    • Clearly visible and accessible aire alarm
    • Fast and easy installation
    • Polycarbonate housing
    • Includes mounting hardware and anchors
    • 9 in H x 6.25 in W x 1.5 in D
    Certifications:
    • Local fire marshal approval should be obtained prior to installation
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime