Call Stations
ETH Call Station
ETH Call Station for emergency use for table installation or wall installation if mounted inside the REDBOX 300. Fully supervised and equipped with PTT microphone, status LED, 3 function keys and a freely configurable key with mechanical protection.
ETH Call Station for emergency use for table installation or wall installation if mounted inside the REDBOX 300. Fully supervised and equipped with PTT microphone, status LED, 3 function keys and a freely configurable key with mechanical protection.
The call station includes a network switch complete with 2 digital inputs or 2 relay outputs, optional 48 VDC power input, LAN port, LAN / WAN port, LAN POE port, RS-485 port, RJ-45 port for connecting the '' ABT-EKB-20M key extension, MIC volume adjustment trimmer and double fiber optic for ring networking in the system.
Features & Benefits:- 2 integrated relay inputs and 2 outputs
- PoE or external power
- Black box function. Records all messages sent during an emergency
- Intercom function between call stations
- EN54-16