Microphones
ECC Remote Microphone
ECC remote microphones are compatible with the ECC-50/100(E) emergency command center for fire protection applications. They allow for extending the operator interface to remote locations within a building.
ECC remote microphones are compatible with the ECC-50/100(E) emergency command center for fire protection applications. -They -allow for extending the operator interface to remote locations within a building. The microphones are housed in a cabinet with a keyed or optional thumb lock to limit access to qualified personnel. ECC remote microphones allow for -all call paging to be broadcast over the speaker circuits when depressing the microphone's push-to-talk switch. ECC microphones require an external data bus connection, an external audio riser connection, and an external operator interface power connection (24V DC) from the ECC-50/100 main console.
Features &- Benefits:- External remote console that provides -all call paging broadcasts over the speaker zones of the ECC-50/100(E) primary operating console
- Modular design for maximum system flexibility and easy expansion
- Supports both Class A (Style Z) and Class B (Style Y) wiring
- A maximum of eight microphones can be connected to an ECC-50/100(E) primary operating console
- Built-in microphone with push-to-talk feature that can be used for -all call paging
- Sturdy cabinet design with a keyed lock to prevent unauthorized access- optional thumb lock is available
- Simple and straightforward user interface
- UL Listed S2424
- CSFM: 6912-0075:0228
- FDNY: COA #6152
- FM Approved