Microphones
Notifier CMIC-RP Microphone
The CMIC-RP by Honeywell is a microphone and microphone well. It is used to create a small wall-mounted remote paging station with control functions.
CMIC-RP is a microphone and microphone well. It is used to create a small wall-mounted remote paging station with control functions. The DVC-RPU is a digital Remote Paging Unit for applications that require a compact remote paging station for emergency, fire, or general paging, initiation of automatic messages, vectored pages, and control capabilities for up to 24 points. One or many DVC-RPUs can be installed on the Digital Audio Loop of a DVC, each taking up one DAL address. Large systems can be configured with hundreds of DVC-RPU stations using multiple DVCs on NOTI-FIRE-NET. The use of wire media is supported by the base product, and multi-mode fiber, single-mode fiber, or hybrid combinations can be configured using DS-FM series fiber conversion modules.
Features & Benefits:- 24 programmable buttons
- Control for vectored pages
- Control for HVAC shutdown, door release, or other emergency functions
- Initiation of recorded messages and other event annunciation
- Annunciation of activation or trouble for audio zones or other points
- Electrically isolated digital audio ports
- Up to 32 DVC-RPUs are supported per DVC
- NFPA 72 2002 National Fire Alarm Code
- Standard of Control Units for Fire Alarm Systems
- Underwriters Laboratories Standard UL 864, 9th edition
- Underwriters Laboratories Standard UL S635
Please Sign In to view part numbers available for purchase based on your account