Beam Detectors
Open-Area Smoke Imaging Detection Emitters
Open-area smoke imaging detection emitters (OSIDs) are a new innovation in projected beam smoke detection technology using advanced dual wavelength projected beams and optical imaging technology for early warning smoke detection.
Open-area smoke imaging detection emitters (OSIDs), both 24 Vds and battery powered, are a new innovation in projected beam smoke detection technology, to be used with OSI-10 or 90. By using advanced dual wavelength projected beams and optical imaging technology for early warning smoke detection, OSIDs provides a low-cost, reliable and easy-to-install solution that overcomes typical beam detection issues such as false alarm incidents and alignment difficulties.
Features & Benefits:- Dual wavelength LED-based smoke detection
- On-board event log for fault and alarm diagnostics
- High tolerance to transient dust, steam and intrusion of solid objects
- Easy alignment with large adjustment and viewing angles
- No need for precise alignment
- Simple DIP switch configuration
- Simple and easy maintenance requirements
- Three selectable alarm thresholds
- Status LEDs for fire, trouble and power alarms
- Conventional alarm interface for straightforward fire system integration
- UL
- ULC
- FM
- CSFM
- NF-SSI (AFNOR)
- CE – CPR & EMC
- VdS
- BOSEC
- CCCF
- ActivFire
- VNIIPO