/content/hbtbt/ae/en/search-results.html

    Beam Detectors

    Smoke Beam Detector Addressable System Sensor

    The OSI-RIE-xx is a Single-ended IR addressable beam smoke detector with integrated test feature for use with Morley Max panels

    Overview

    The OSI-RIE-xx is an intelligent reflector- type linear optical beam smoke detector designed to operate as a component of fire alarm systems. Reflected Beam Smoke Detectors are designed for spacious rooms, open areas, and high ceilings. With only one device to install and align, these single-ended IR video imaging beam solutions saves you time and money on large area applications.

    Features & Benefits:
    • Combined transmitter and receiver unit, range 5-100 m (16-328 ft)
    • Addressable model for panels utilizing Advanced Protocol or CLIP mode SLC Communication
    • Wide 12° field of view
    • Intuitive beam alignment indicated by directional arrows
    • Highly resistant to building movement
    • Resistant to strong light sources; does not alarm when saturated by sun
    • Resistant to large solid intruding objects
    • Automatic sensitivity threshold level setting
    • 50° horizontal and 20° vertical beam alignment
    • Built-in heater
    • Electronic simulated smoke test from ground level
    • Standby, fault and alarm LED indicators visible from the front and bottom
    • Automatic drift compensation
    • Paintable cover
    • Removable plug-in terminal blocks
    Certifications:
    • Complies to EN54-12.
    • VdS,
    • BOSEC
    • UKCA is in wip at approval bodies and will be completed within end of Q2 2023.
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime