/content/hbtbt/ae/en/search-results.html

    Flame Detectors

    Pyrotector Ultraviolet Flame Detector

    The Pyrotector Model 30-2021-24 and Model 30-2021E-24Ultraviolet (UV) Flame Detectors are highly sensitive to the ultraviolet radiation given off by all types of flames, including those produced by flammable liquids and gases.

    Overview

    Pyrotector Models 30-2021-24 and 30-2021E-24ultraviolet (UV) flame detectors are highly sensitive to the ultraviolet radiation given off by all types of flames, including those produced by flammable liquids and gases. Since the detector does not respond to normal ambient light conditions such as sunlight or incandescent/fluorescent lighting, it is ideally suited for use as a flame detector in a variety of areas. The Pyrotector Ultraviolet Flame Detector is a compact unitized package consisting of a detection tube, encapsulated solid state electronic circuitry, and a dry-contact Form-CSPDT alarm relay. In the event of an alarm, the relay latches on and an alarm light is illuminated for easy identification of the unit in the alarm state. The relay is reset by momentarily interrupting power to the unit. A three-second time delay is built in to minimize false alarms cause by the presence of sparks, lightning, etc.

    Certifications:

    • ISO 9001 Certified

    • Model 30-2021E-24: NEC Class I Groups C and D, Class II Groups E, F, and G, Class III Hazardous Locations

    Certifications:
    • ISO 9001 Certified
    • Model 30-2021E-24: NEC Class I Groups C and D, Class II Groups E, F, and G, Class III Hazardous Locations
    Specifications

    Others

    • Maximum Operating Humidity
      • 90 Percentage
    • Maximum Standby Current
      • 12 @ 24 mA voltage direct current
    • Relay Output
      • 1 A @ 26 voltage direct current
    • Compatible Environments
      • Indoor
    • Maximum Spectral Sensitivity
      • 2900 angstroms
    • Enclosure Material
      • Steel
    • Minimum Spectral Sensitivity
      • 1700 angstroms

    Others

    • Maximum Operating Humidity
      • 90 Percentage
    • Maximum Standby Current
      • 12 @ 24 mA voltage direct current
    • Relay Output
      • 1 A @ 26 voltage direct current
    • Compatible Environments
      • Indoor
    • Maximum Spectral Sensitivity
      • 2900 angstroms
    • Enclosure Material
      • Steel
    • Minimum Spectral Sensitivity
      • 1700 angstroms
    • Maximum Operating Humidity : 90 Percentage
    • Maximum Standby Current : 12 @ 24 mA voltage direct current
    • Relay Output : 1 A @ 26 voltage direct current
    • Compatible Environments : Indoor
    • Maximum Spectral Sensitivity : 2900 angstroms
    • Enclosure Material : Steel
    • Minimum Spectral Sensitivity : 1700 angstroms
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Ultraviolet Flame Detectors Data Sheet
    application/pdf 416.57 KB
    5/14/2023
    416.57 KB
    Name
    Description
    File Size
    Date
    Size
    Ultraviolet Flame Detectors Data Sheet
    application/pdf 416.57 KB
    5/14/2023
    416.57 KB
    Name
    Description
    File Size
    Date
    Size
    Ultraviolet Flame Detectors Data Sheet
    416.57 KB
    5/14/2023
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime