Graphic Software
ONYXWorks
ONYXWorks is a next-generation network system. It is built on the private networks for life safety and integration of fire monitoring, security, access control, CCTV, and other equipment information in the buildings.
ONYXWorks is a next-generation network system. It is built on the private networks for life
safety and integration of fire monitoring, security, access control, CCTV,
and other equipment information in the buildings. ONYXWorksTM allows for devices from different manufacturers, with different technologies and networks
(e.g. LonWorksTM and NOTI FIRE NETTM) running in one workstation.
It has the intelligent gateway to simplify the integrated functions of the modular systems and allow for
continuous expansion of the workstation and network functions. Such gateway has improved the
adaptability of the integrated building operating systems and the communication systems built on
the local area networks or wide area TCP/IP networks. ONYXWorksTM is a high-performance industrial computer that
displays various events and points on the network using text and color graphics.
The Microsoft® Windows® XP operating system on the workstation provides an easy-to-use user interface.
The system can provide the operator with a consistent operation of all monitored devices and screens. Workstations can customize the screens and various options in any situation.
ONYXWorksTM PC workstations can monitor multiple local device networks, and remote sites.
It is also an ideal supplement to the NOTI FIRE NETTM.