/content/hbtbt/ae/en/search-results.html

    Batteries

    Lithum AA Battery

    Lithum AA Batteries by Saft are cylindrical primary lithium cells ranges, all based on Lithium-Thionyl chloride (Li-SOCl2) chemistry perfectly suit high-energy and high-voltage requirements in a wide range of temperatures.

    Overview

    Lithum AA Batteries by Saft are cylindrical primary lithium cells ranges, all based on Lithium-Thionyl chloride (Li-SOCl2) chemistry perfectly suit high-energy and high-voltage requirements in a wide range of temperatures. The bobbin construction of the LS range enables the maximum loading of active materials and the correspondingly maximum energy. With its remarkably low self-discharge, it perfectly matches long-term (from five to 20 years plus) applications featuring a few µA base currents and periodic pulses, typically in the 5-150 mA range.

    Features & Benefits:
    • High operating voltage, stable during most of the application lifetime
    • Highest energy density among primary lithium chemistries
    • Lowest self-discharge for extended shelf and operating life
    • High pulse capability, thanks to well-controlled passivation with limited voltage delay
    • Excellent reliability over extended operating life
    • 20 year+ design with best quality components and materials
    • Wide operating temperature range, matching all environment conditions
    • Up to 40 years of mass production, with fully automated process
    • Redundant production lines, to optimize supply chain efficiency and mitigate industrial risk
    • Low magnetic signature
    Certifications:
    • IEC60086-4, IEC60079-11 and UL1642 certified
    • Compliant with the European directive RoHS and REACH
    Specifications

    Others

    • Battery Size
      • AA

    Others

    • Battery Size
      • AA
    • Battery Size : AA
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime