/content/hbtbt/ae/en/search-results.html

    Batteries

    Primary Lithium-Thionyl Chloride Battery

    Primary Lithium-Thionyl Chloride Batteries by Saft are 3.6 V High power, D-size spiral cell. These Batteries perfectly suit high-energy and high-voltage requirements in a wide range of temperatures.

    Overview

    Primary Lithium-Thionyl Chloride Batteries by Saft are 3.6 V High power, D-size spiral cell. These Batteries perfectly suit high-energy and high-voltage requirements in a wide range of temperatures. These batteries has maximum loading of active materials and the correspondingly maximum energy. With its remarkably low self-discharge, it perfectly matches long-term (from five to 20 years plus) applications featuring a few µA base currents and periodic pulses, typically in the 5-150 mA range.

    Features & Benefits:
    • Stainless steel container
    • Hermetic glass-to-metal sealing
    • Built-in safety vent
    • Finish with 5 A fuse
    • Non-flammable electrolyte
    • Underwriters Laboratories (UL) Component Recognition
    • Restricted for transport (Class 9)
    Certifications:
    • IEC60086-4, IEC60079-11 and UL1642 certified
    • Compliant with the European directive RoHS and REACH
    Specifications

    Others

    • Operating Voltage
      • 3.6 volt

    Others

    • Operating Voltage
      • 3.6 volt
    • Operating Voltage : 3.6 volt
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime