Housings & Hardware
Adjustable Locking Plate
The Adjustable Locking Plate are used with electrical safety lock 809 and motor lock 509x.
The Adjustable Locking Plate are used with electrical safety lock 809 and motor lock 509x. The face plate is mounted in the door frame as counterpart to the door lock. Different face plates are available depending on the type of application, frame construction and security requirements.