/content/hbtbt/ae/en/search-results.html

    Housings & Hardware

    Escape Door Control Housing Accessories

    Escape Door Control Housing Accessories are used in mounting purpose.

    Overview

    Escape Door Control Housing Accessories are used in mounting purpose. It includes Slot-type latch bolt lock, type 807-10 counter piece for escape door strike, with adjustable latch bolt lock between 12 and 17 mm. Surface Mounted Housing Model A01 for steel and wooden doors. For escape door strikes 019187, 019188 and strike with load current function 019046.

    The mounting bracket A03 can be used to compensate an offset between door leaf and door frame of at most +4 mm or at most -9 mm. The combination of mounting plate A04 and surface mounted housing A01 replaces the previous surface mounted housing A02.

    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime