Housings & Hardware
Surface Mounted Housing
Surface Mounted Housing 1-Fold is a requirement for surface mounting of 1384 and 1385 models, additional surface-mounted housings are available in single, double and triple versions.
Surface Mounted Housing 1-Fold is a requirement for surface mounting of 1384 and 1385 models, additional surface-mounted housings are available in single, double and triple versions. These surface-mounted housings are used in place of the corresponding switch program frame included in the scope of delivery of the respective terminal.