/content/hbtbt/ae/en/search-results.html

    Housings & Hardware

    XS4 Fitting Mifare

    The XS4 Fitting Mifares provides electronic offline fitting for access control on doors. These wireless access control components enables an uncomplicated mounting and refitting of existing doors by replacing the door fitting.

    Overview

    The XS4 Fitting Mifares provides electronic offline fitting for access control on doors. These wireless access control components enables an uncomplicated mounting and refitting of existing doors by replacing the door fitting. They require a virtual network (data transfer via transponder). Feeding and modification of the access data via a separate programming device is inapplicable as the virtual network uses the transponders to store the access authorizations. Relevant data, blacklist, bookings, battery status are distributed via the transponders.

    Features & Benefits:
    • Reading mode R/W mifare
    • No. of transponders according to superior software
    • Saves up to 1000 events
    • Powerless permanent open function
    • Initialization via programming device
    • No update of authorizations at the door necessary
    • Operation modes are signalled optical/acoustic and transmitted via transponder
    • Emergency power supply possible
    • Battery-alarms system with warning steps
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime