Control Panels
GY-Home Wiring Kit
Honeywell GY-Home Wiring Kit is an ideal solution to protect small installations and a half size with the flexibility that your project required.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Honeywell GY-Home Wiring Kit is an ideal solution to protect small installations and a half size with the flexibility that your project required. GY-Home is compatible with current galaxy peripherals using the same philosophy of programming and user interface already known. Honeywell expands its offer with the new GY-Homewiring kit and GY-Home kit via radio, adding them to the existing ones G2-20 and G2-44 +. The 12 zones of GY-Home offer a solution practice that covers 80% of the needs of typical installations.
Features & Benefits:- GY-Home available in kits, via radio or cabling
- One installation, one box
- Hybrid system compatible with wired and radio peripherals
- Guided menu structure
- Zone resistors can program to different values to upgrade any existing installation
- Portal RF radio receive bidirectionally that has the more advanced features in 868MHz
- Multi-format: DTMF, SIA levels 0-3, Contact-ID
- New door control and arming /disarming the system from the reader proximity
- Sending SMS messages up to 3different mobile numbers
- High-performance radio system and system diagnostics including part
- Firmware upgradeable
- RS232 communication port available
- Multi-channel alarm transmission, RTB, IP, which helps reduce false alarms
Reference Guides
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In