Control Panels
Interface Card
The Interface is used to connect third-party systems to the intruder alarm control panels 561-MB24, 561-MB48 and 561-MB100. It enables bidirectional communication (RS-232 full-duplex / RS-485 half-duplex) to output messages.
The Interface is used to connect third-party systems to the intruder alarm control panels 561-MB24, 561-MB48 and 561-MB100. It enables bidirectional communication (RS-232 full-duplex / RS-485 half-duplex) to output messages and statuses from an alarm center to third-party systems, as well as to control the intrusion alarm center from third-party systems.
Others
- Minimum Operating Ambient Temperature
- -5 degree Celsius
- Communication Protocols
- RS-232
- RS-485
Others
- Minimum Operating Ambient Temperature
- -5 degree Celsius
- Communication Protocols
- RS-232
- RS-485
- Minimum Operating Ambient Temperature : -5 degree Celsius
- Communication Protocols : RS-232|RS-485