Keypads & User Interfaces
Accenta LED Remote Keypad
MK Electric Accenta LED Remote Keypad can be mixed with LCD keypad. It has illuminated keys
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
MK Electric Accenta LED Remote Keypad can be mixed with LCD keypad. It has illuminated keys. It has on-board PA facility. It can be mounted up to four keypads per control panel. Not only that, it has entry and exit tone. It is made from durable and impact resistant polycarbonate of 3mm in white color. It is suitable for use on Optima Compact Gen4, Accenta Gen4, Accenta Mini Gen4.
Features & Benefits:- Up to four keypads per control panel
- Illuminated keys
- Can be mixed with LCD keypad
- On-board PA facility
- Entry/Exit tone
Others
- Minimum Operating Voltage
- 11 volt
- Maximum Operating Voltage
- 15 volt
- Number of Keys
- 15
- Screen Type
- LED
Others
- Minimum Operating Voltage
- 11 volt
- Maximum Operating Voltage
- 15 volt
- Number of Keys
- 15
- Screen Type
- LED
- Minimum Operating Voltage : 11 volt
- Maximum Operating Voltage : 15 volt
- Number of Keys : 15
- Screen Type : LED
Brochure
Data Sheet
Catalog
Product Bulletins
Please sign in to view part numbers available for purchase based on your account Sign In