/content/hbtbt/ae/en/search-results.html

    Accessories

    Analogue Heater Base Model

    The analogue heater base models are two wire heated base designed to be used when environmental conditions mean frost or condensation may build in the detector’s chamber and cause false alarms.

    Overview

    The analogue heater base models are two wire heated base designed to be used when environmental conditions mean frost or condensation may build in the detector’s chamber and cause false alarms. This heater base models raises the temperature of the detector by a few degrees in order to avoid the build-up of the condensation or frost in the chamber. The heat delivered through the PCB heats the detector using convection air flows.

    Features & Benefits:
    • Improves resilience to condensation
    • Consists of 300 ohms of surface mounted resistors
    • 2.6 Watts of heating power at 28VDC
    • Compatible with all Series 200 plus sensors
    • Terminals capable of accepting 2.5mm2 cable
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime