/content/hbtbt/ae/en/search-results.html

    Accessories

    BAAS SaFlash Satellite Sound Alarm

    BAAS SaFlash Satellite Sound Alarm Autonomous Unit ensures broadcasting of the sound signal and the broadcast of a red light signal for the hearing impaired.

    Overview

    BAAS SaFlash Satellite Sound Alarm Autonomous Unit ensures broadcasting of the sound signal and the broadcast of a red light signal for the hearing impaired.

    Features & Benefits:
    • Alarm duration: 5 min
    • Spoken message (for the Same version with or without flash): French / general alarm sound or French / English / general alarm sound (in both cases it is possible to add a general alarm sound of 10s before the pre-recorded message)
    • Sound class: B (90 dB at 2m, according to Standard NF S 32-001)
    • Flash color red / 1Hz (for versions with flash)
    • Autonomy :> 72 hours on standby + 5 min of general alarm
    Certifications:
    • NF AEAS
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime