Accessories
Baffle For Gent Detector
Baffles are used to direct the sampled airflow through the point detectors housed in the ICAM IAS aspirating smoke detector. Baffle are used for Gent S-Quad S4-710OH, S4-911 02HCO, S4-901 02HCO and comes in 10 Pack.
Baffles are used to direct the sampled airflow through the point detectors housed in the ICAM IAS aspirating smoke detector. They are shaped to match a particular model or range of detectors and simply clip into position in the slots provided in the transparent lid of the detector housing. To ensure correct performance the baffles must be fitted.
Features & Benefits:- Used to direct air through the detector
- Lightweight
- Simple installation
- Support of a large range of point detectors
- Come in packs of 10