Accessories
CPVC Pipe Cutter
The Vesda Xtralis CPVC is a Pipe Cutter with Upto 1.5”. Vesda piping systems are produced from specialty thermoplastics that offer unique benefits
The Vesda Xtralis CPVC is a Pipe Cutter with Upto 1.5in. VESDA Pipe and Fittings are part of an integrated system manufactured from specialty plastics designed for use with most aspirating smoke detection systems, the VESDA VLP system in particular. Vesda piping systems are produced from specialty thermoplastics that offer unique benefits. Piping systems are lightweight, and assembled easily in the field using inexpensive tools. The one-step solvent cement joining processensures fast reliable connections. In addition to ease of installation, this unique piping system offers enhanced flow characteristics and exceptional fire performance properties. The VESDA pipe range is based on pipework of a standard inside diameter (ID) of 3/4in.
Features & Benefits:- An integrated CPVC Pipe & Fittings package designed for use with VESDA Aspirating Smoke Detection Systems
- Simplifies the selection of Pipe & Fittings to ensure the correct product is installed
- Simplifies specifiers’ and installers’ task and saves time and money
- Pre-labeled Pipes in accordance with NFPA 72 Requirements
- UL1887 Listed for use in Plenum Rated Areas