/content/hbtbt/ae/en/search-results.html

    Accessories

    Duct Mounting Kit

    The Duct Mounting Kits provides installation of sensors directly into ducts with diameters from 3 to 16in.

    Overview

    The Duct Mounting Kits provides installation of sensors directly into ducts with diameters from 3 to 16 inches. The installation uses a minimum number of holes drilled into the ductwork, and allows quick changeover for exchanging sensors. The duct mounting adapter assembly is designed to divert 700cc of sample flow to a sensor over a wide variety of duct diameters and flow rates. For installations with high flow rates, an adjustable flow restrictor (included) is attached to the duct adapter.

    Features & Benefits:
    • Allows quick changeover for exchanging sensors
    • For installations with high flow rates, an adjustable flow restrictor is attached
    • The installation uses a minimum number of holes drilled into the ductwork
    Specifications

    Others

    • Includes
      • Flow Restrictor
      • Gasket, No 8 Sealing x 2
      • O-Ring, 7/8 I.D. x 1-1/8 O.D. x 2
      • O-Ring, Sensor x 2
      • Screw, 8 x 3/4 in, Self-Tapping x 2
      • Sensor Duct Adapter
      • Washer, No 8 Nylon x 2

    Others

    • Includes
      • Flow Restrictor
      • Gasket, No 8 Sealing x 2
      • O-Ring, 7/8 I.D. x 1-1/8 O.D. x 2
      • O-Ring, Sensor x 2
      • Screw, 8 x 3/4 in, Self-Tapping x 2
      • Sensor Duct Adapter
      • Washer, No 8 Nylon x 2
    • Includes : Flow Restrictor|Gasket, No 8 Sealing x 2|O-Ring, 7/8 I.D. x 1-1/8 O.D. x 2|O-Ring, Sensor x 2|Screw, 8 x 3/4 in, Self-Tapping x 2|Sensor Duct Adapter|Washer, No 8 Nylon x 2
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime