/content/hbtbt/ae/en/search-results.html

    Accessories

    Intrinsically Safe Zener Barrier

    The Zener Barrier prevents the transfer of unacceptably high energy from the safe area into the hazardous area.

    Overview

    The Zener Barrier prevents the transfer of unacceptably high energy from the safe area into the hazardous area. The zener diodes in the Zener Barrier are connected in the reverse direction. The breakdown voltage of the diodes is not exceeded in normal operation. If this voltage is exceeded due to a fault in the safe area, the diodes start to conduct, causing the fuse to blow. The Zener Barrier has a positive polarity as the anodes of the barrier are grounded.

    Features & Benefits:
    • 2-Channel
    • DIN rail mounting
    • Replaceable fuse
    Certifications:
    • CE
    • ATEX
    • IEC 60529
    • FM 116-0118
    • UL 116-0355
    • CSA 116-0119
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime