Accessories
Microbore Tube Cutter
VESDA-E VEA Microbore Tube Cutter are used for cutting microbore tubes.
VESDA-E VEA Microbore Tube Cutter are used for cutting microbore tubes.
Features & Benefits:- Plenum rated
- Flame retardant
- High quality polyethylene material
- Stress crack resistant
- Unique ID
- Distance marking at regular intervals
- Meets requirements of global installation codes
- UL 1820
- NFPA 90A
- EN 54-20:2006 (clause 5.7)
- BS EN 61386-1:2007 (clauses 10.2, 10.3 and 12.2)