Accessories
Photoelectric Smoke Detector Wire Guard
Protects smoke detectors
Protects from vandalism and accidental damage with these UL Listed smoke detector guards. They are constructed of 9-gauge steel wire with corrosion resistant polyester coating or 9-gauge steel wire.
Features & Benefits:- 9-gauge coated steel wire
- Flush mount
- Fast and easy installation
- Includes mounting clamps and hardware
- 6.87 in H x 6.87 in W x 2.5 in D
- UL Listed
- CSFM (7300-1416:100)