/content/hbtbt/ae/en/search-results.html

    Accessories

    Salwico EC Detector Adapter

    The Salwico EC detector adapters are the connection adapter with an integrated 470Ohm serial resistor for installation of EC-type detectors on the IP55 base NS-2IP55 or 2IP55. This adapters are made for use in wet spaces.

    Overview

    The Salwico EC detector adapters are the connection adapter with an integrated 470Ohm serial resistor for installation of EC-type detectors on the IP55 base NS-2IP55 or 2IP55. This adapters are made for use in wet spaces. They are used for connection of EC-type detectors to the conventional fire alarm system, in an IP55 environment.

    Features & Benefits:
    • IP55 Ingress protection
    • Detector removal detection
    • Remote LED Option
    • Tamper resistant
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime