/content/hbtbt/ae/en/search-results.html

    Accessories

    SOHI Container

    SOHI Container for ILIA series detectors ERHS and ERRHS, with pressure cap, to be used in environments where there are problems of vapours, acids or particular powders or need to carry out cleaning-washing-disinfection with high pressure jets.

    Overview

    SOHI Container for ILIA series detectors ERHS and ERRHS, with pressure cap, to be used in environments where there are problems of vapours, acids or particular powders or need to carry out cleaning-washing-disinfection with high pressure jets. Suitable to increase the protection of detectors and ensure a continuous function 'performance over time in such environments.

    Features & Benefits:
    • Extremely easy installation and programming thanks to the control unit
    • The detector can be installed in either way horizontal than vertical and can work with any angle
    • Maintenance request signal
    • Threshold self-compensation
    • Self-test of correct RS-485 communication
    Certifications:
    • Standard EN 54/12
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime