/content/hbtbt/ae/en/search-results.html

    Accessories

    SpectrAlert® Advance Speaker Strobe

    The SpectrAlert® Advance Speaker Strobes features selectable-output speaker strobes, rotatory switches, low total harmonic distortion, plug-in-design and universal mounting to meet the customer requirements, save lives and protect property.

    Overview

    SpectrAlert® Advance speaker strobes transmit the clear, intelligible messages and visible notification necessary to meet code, save lives, and protect property. In addition, selectable-output speaker strobes offer many features to reduce ground faults and simplify installation. Rotary switches allow installers to select voltage and power, and the 11 field selectable candela settings accommodate any application. Low total harmonic distortion of the SP series provides high fidelity sound output while the SPV speakers offer high volume output, making them ideal for use in high-ambient noise environments. The plug-in design and universal mounting plate provides additional flexibility.

    Features & Benefits:
    • The plug-in design and universal mounting plate provides additional flexibility
    • Low total harmonic distortion of the SP series provides high fidelity sound output
    • Rotary switches allow installers to select voltage and power
    • 11 field selectable candela settings accommodate any application
    • Selectable-output speaker strobes offer many features to reduce ground faults
    • Selectable-output speaker strobes also simplifies installation
    Certifications:
    • UL 1971
    • UL 1480
    Specifications

    Others

    • Color
      • White

    Others

    • Color
      • White
    • Color : White
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime