/content/hbtbt/ae/en/search-results.html

    Accessories

    Subrack Enclosure

    The 19 inch rack enclosures are designed to house up to 20 display and programmer modules in a wide variety of configurations to suit the particular requirements of a site where centralised control and monitoring of the VESDA system is required.

    Overview

    The 19 inch rack enclosures are designed to house up to 20 display and programmer modules in a wide variety of configurations to suit the particular requirements of a site where centralised control and monitoring of the VESDA system is required. The 19” Subracks (ordered separately as VSR-xxxx) are mounted on a swing frame for convenient connection of all the cables. Cable entry for 24V DC power, VESDAnet connection and interfacing to the relays is provided by a removable gland plate which is drilled as required on site. 19” Subracks and 3U blank panels must be ordered separately.

    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime