/content/hbtbt/ae/en/search-results.html

    Accessories

    VESDA® Pipes and Fittings

    VESDA® pipes and fittings make up a network of dependable specialty piping that constantly and efficiently carries air samples from protected zones to highly sensitive detectors.

    Overview

    VESDA® pipes and fittings make up a network of dependable specialty piping that constantly and efficiently caries air samples from protected zones to highly sensitive detectors. Pipes and fittings are part of an integrated system manufactured from specialty plastics that are designed for use with most aspirating smoke detection systems and particularly the VESDA VLP system.

    Features & Benefits:
    • UL1887 listed for use in plenum rated areas
    • An integrated CPVC pipe and fittings package designed for use with VESDA aspirating smoke detection systems
    • Simplifies the selection of pipe and fittings to ensure the correct product is installed
    • Simplifies specifiers’ and installers’ tasks and saves time and money
    • Pre-labeled pipes in accordance with NFPA 72 requirements
    Certifications:
    • UL1887 Listed
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime