/content/hbtbt/ae/en/search-results.html

    Air Quality Sensors

    Carbon Dioxide Sensor by ACI

    The carbon dioxide sensors from the CO2 series monitors carbon dioxide from 0 to 2000 ppm for wall and duct mount applications. They feature analogue outputs with a patented ABC logic self-calibration system.

    Overview

    The Carbon dioxide sensors from the CO2 series monitors carbon dioxide from 0 to 2000 ppm for wall and duct mount applications. They feature analogue outputs with a patented ABC Logic™ self-calibration system. The concentration of carbon dioxide is measured using a Single Beam, Non-Dispersive Infrared (NDIR) Absorption sensing method. Room units feature the option of multi-colored LEDs. They will indicate one of five approximate ppm levels. These units should not be used in environments such as greenhouses, wineries, breweries. They should also be avoided in areas where industrial sources of carbon dioxide are present or in applications where the space is left unoccupied for less than 4 hours a day.

    Features & Benefits:
    • Multi-colored LEDs
    • 2 Year Warranty
    Specifications

    Others

    • Maximum Operating Humidity
      • 95 percentage relative humidity
    • Minimum Operating Humidity
      • 0 percentage relative humidity
    • Minimum Operating Ambient Temperature
      • 0°C
      • 32°F
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Mounting Type
      • Wall

    Others

    • Maximum Operating Humidity
      • 95 percentage relative humidity
    • Minimum Operating Humidity
      • 0 percentage relative humidity
    • Minimum Operating Ambient Temperature
      • 0°C
      • 32°F
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Mounting Type
      • Wall
    • Maximum Operating Humidity : 95 percentage relative humidity
    • Minimum Operating Humidity : 0 percentage relative humidity
    • Minimum Operating Ambient Temperature : 0°C|32°F
    • Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
    • Mounting Type : Wall
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime