Air Quality Sensors
Carbon Monoxide Wireless Sensor
The Carbon Monoxide Wireless Sensor is a Carbon Monoxide (CO) alarm device. The front panel is fitted with lights to indicate alarm, operation, fault, test and diagnostic conditions.
The Carbon Monoxide Wireless Sensor is a Carbon Monoxide (CO) alarm device. The front panel is fitted with lights to indicate alarm, operation, fault, test and diagnostic conditions. The CO8M uses a proven electrochemical sensor which has been individually calibrated and tested in Carbon Monoxide (CO) gas to ensure accuracy. When dangerous levels of Carbon Monoxide are detected, the siren will sound and the red alarm light will flash to indicate an alarm status. If Carbon Monoxide(CO) gas is detected while the home owners or tenants are absent, the memory feature will record the event. This is a very important safety feature. An easy to use Test/Hush button allows the user to check that the siren, electronics and sensor are working. It can also be used to silence the system if required and is safe to do so. The test button, when pressed, will check the siren, battery, electronics and sensor. When in alarm, pressing the test button will silence the siren for a period of 4 minutes. If the Carbon Monoxide concentration is > 150 ppm, the alarm will not be silenced by this action.
Features & Benefits:- The CO8M detects dangerous levels of Carbon Monoxide (CO) and gives an audible and visual alarm
- Compatible with Domonial and Galaxy panels
- Loud distinct alarm (85 dB(A) minimum at 3 metres)
- Completely wireless, which greatly reduces installation time and maximizes placement options
- Local and remote notification when end of life
- 100% gas tested which eliminates any potential non-functional units
- Kitemarked to BS EN 50291-1:2010
Others
- Audible Signal
- 85 dB
- Minimum Operating Humidity
- 15 percentage relative humidity
- Maximum Operating Humidity
- 95 percentage relative humidity
- Mounting Type
- Ceiling
- Detection Method
- Electrochemical
- Power Source
- Battery
- Number of Batteries
- 1
Others
- Audible Signal
- 85 dB
- Minimum Operating Humidity
- 15 percentage relative humidity
- Maximum Operating Humidity
- 95 percentage relative humidity
- Mounting Type
- Ceiling
- Detection Method
- Electrochemical
- Power Source
- Battery
- Number of Batteries
- 1
- Audible Signal : 85 dB
- Minimum Operating Humidity : 15 percentage relative humidity
- Maximum Operating Humidity : 95 percentage relative humidity
- Mounting Type : Ceiling
- Detection Method : Electrochemical
- Power Source : Battery
- Number of Batteries : 1