Air Quality Sensors
ECO Gas Detector with Chlorine Sensor Cartridge
VESDA ECO (Ex) provides early warning of flammable (alcohols) gas hazards to protect personnel and property whilst ensuring business continuity.
VESDA ECO (Ex) provides early warning of flammable (alcohols) gas hazards to protect personnel and property whilst ensuring business continuity. VESDA ECO (Ex) is approved for use within Class I Division 2 classified hazardous locations. It must be used with a similarly approved VESDA ASD and installed within the Class I Div 2 area.
Features & Benefits:- Flammable gas (alcohols) detection
- Factory calibrated sensor cartridges
- Integral alarm status LEDs
- Integrates with PLCs/HVAC/BMS/FACP
- Configurable relays
- 4-20 mA analog outputs
- RS485 Modbus output
- On-board event logging
- On-board fault diagnostics
- Integral gas test port
- Remote reset
- EN 61010-1
- EMC
Others
- Maximum Storage Temperature
- 122 degree Fahrenheit
- Minimum Input Power
- 18 voltage direct current
- Maximum Standby Current
- 60 mA @ 24 voltage direct current
- Maximum Input Power
- 30 voltage direct current
- Alarm Relay Output
- 1 A @ 30 voltage direct current
- Maximum Operating Ambient Temperature
- 122 degree Fahrenheit
- 50 degree Celsius
- Digital Outputs
- Modbus RTU
- Power Source
- Power Supply
- Detection Area
- Specific Point
- Total Area
- Zone
Others
- Maximum Storage Temperature
- 122 degree Fahrenheit
- Minimum Input Power
- 18 voltage direct current
- Maximum Standby Current
- 60 mA @ 24 voltage direct current
- Maximum Input Power
- 30 voltage direct current
- Alarm Relay Output
- 1 A @ 30 voltage direct current
- Maximum Operating Ambient Temperature
- 122 degree Fahrenheit
- 50 degree Celsius
- Digital Outputs
- Modbus RTU
- Power Source
- Power Supply
- Detection Area
- Specific Point
- Total Area
- Zone
- Maximum Storage Temperature : 122 degree Fahrenheit
- Minimum Input Power : 18 voltage direct current
- Maximum Standby Current : 60 mA @ 24 voltage direct current
- Maximum Input Power : 30 voltage direct current
- Alarm Relay Output : 1 A @ 30 voltage direct current
- Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
- Digital Outputs : Modbus RTU
- Power Source : Power Supply
- Detection Area : Specific Point|Total Area|Zone