/content/hbtbt/ae/en/search-results.html

    Air Quality Sensors

    ECO Pentane Gas Detector

    The Vesda Eco provides early warning of toxic, oxygen and flammable gas hazards to protect personnel and property ensuring business continuity.

    Overview

    The Vesda Eco provides early warning of toxic, oxygen and flammable gas hazards to protect personnel and property whilst ensuring business continuity. Vesda Eco uses an existing or new aspirating pipe network to actively monitor for gas escapes and build-ups. Each ECO gas detector can house up to two gas sensors, and additional detectors can be added easily to the pipe network to monitor more gases if required. VESDA ECO (Ex) gas detectors are supplied complete with: Outer metal casing and surface mounting assembly, detector housing, sensor cartridge, data storage card and USB interface cable. Detector outputs include: relays, analogue outputs and a serial output.

    Features & Benefits:
    • Toxic, Oxygen or Flammable gas detection
    • Single or dual gas versions
    • Factory calibrated sensor cartridges
    • Integral alarm status LEDs
    • Integrates with PLCs/HVAC/BMS/ FACP
    • Configurable relays
    • 4-20 mA analog outputs
    • RS485 Modbus output
    • On-board event logging
    • On-board fault diagnostics
    • Integral gas test port
    • Remote reset
    Certifications:
    • CE
    • EMC
    • EN 61010-1
    Specifications

    Others

    • Alarm Relay Output
      • 1 A @ 30 voltage direct current
    • Maximum Input Power
      • 30 voltage direct current
    • Minimum Input Power
      • 18 voltage direct current
    • Maximum Storage Temperature
      • 122 degree Fahrenheit
    • Maximum Standby Current
      • 60 mA @ 24 voltage direct current
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Power Source
      • Power Supply
    • Detection Area
      • Specific Point
      • Total Area
      • Zone
    • Detection Method
      • Flammable
    • Digital Outputs
      • Modbus RTU

    Others

    • Alarm Relay Output
      • 1 A @ 30 voltage direct current
    • Maximum Input Power
      • 30 voltage direct current
    • Minimum Input Power
      • 18 voltage direct current
    • Maximum Storage Temperature
      • 122 degree Fahrenheit
    • Maximum Standby Current
      • 60 mA @ 24 voltage direct current
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Power Source
      • Power Supply
    • Detection Area
      • Specific Point
      • Total Area
      • Zone
    • Detection Method
      • Flammable
    • Digital Outputs
      • Modbus RTU
    • Alarm Relay Output : 1 A @ 30 voltage direct current
    • Maximum Input Power : 30 voltage direct current
    • Minimum Input Power : 18 voltage direct current
    • Maximum Storage Temperature : 122 degree Fahrenheit
    • Maximum Standby Current : 60 mA @ 24 voltage direct current
    • Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
    • Power Source : Power Supply
    • Detection Area : Specific Point|Total Area|Zone
    • Detection Method : Flammable
    • Digital Outputs : Modbus RTU
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime