/content/hbtbt/ae/en/search-results.html

    Air Quality Sensors

    IAQ CO Sensor

    IAQ CO Sensor features high accuracy and resolution and wide range of CO detection

    Overview

    GD250W4NB is IAQ(Indoor Air Quality) sensor, which is designed to detect carbon monoxide gas in the air. This model has high accuracy at low concentration, so it is optimum for parking lot, tunnel and under ground places. Also, the advantage of this model is compact size and easy installation

    Features & Benefits:
    • High sensitivity and selectivity to carbon monoxide
    • Low sensitivity to alcohol vapor
    • Solid state sensor
    • Linear 2 to 10 Vdc or 4 to 20mA output
    • Compact size
    Specifications

    Others

    • Mounting Type
      • internal wall

    Others

    • Mounting Type
      • internal wall
    • Mounting Type : internal wall
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime