/content/hbtbt/ae/en/search-results.html

    Air Quality Sensors

    Indoor Air Quality VOC Monitor Analog Output

    The indoor air quality and cut energy costs with CO2 or VOC + temp/humidity monitoring for demand control ventilation. IAQPoint2 features a fully functional, multi-color, touch screen interface, the first of its kind

    Overview

    The indoor air quality and cut energy costs with CO2 or VOC + temp/humidity monitoring for demand control ventilation. IAQPoint2 features a fully functional, multi-color, touch screen interface, the first of its kind. IAQPoint2 operates on +24 Vac/Vdc. Analog output is 4-20 mA or 2-10 Vdc, switch selectable. Digital output is BACnet/ Modbus selectable or LonWorks. Available in wall mount and duct mount configurations.

    Features & Benefits:
    • User Friendly Touchscreen Operation
    • Flexible, Money Saving Design
    • 3 in 1 Monitoring
    • Green Attributes
    • Low power consumption and ‘sleep mode’ feature
    • Optimize HVAC use and extend life of components
    • Choose reliable CO2 or VOC sensing technologies
    • Optimize room comfort through temperature control
    • Simple wall- or duct-mount
    • DC and AC power; fits standard junction box
    Certifications:
    • BTL (BACnet)
    • LonWorks
    Specifications

    Others

    • Alarm Relay Output
      • 4 - 20 milliampere
    • Maximum Alarm Current
      • 20 milliampere
    • Mounting Type
      • Duct

    Others

    • Alarm Relay Output
      • 4 - 20 milliampere
    • Maximum Alarm Current
      • 20 milliampere
    • Mounting Type
      • Duct
    • Alarm Relay Output : 4 - 20 milliampere
    • Maximum Alarm Current : 20 milliampere
    • Mounting Type : Duct
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime