/content/hbtbt/ae/en/search-results.html

    Air Quality Sensors

    Metro CO Gas Detector

    The Metro addressable CO gas detector is designed to protect people from such hazards while minimizing building running costs through economical control of ventilation systems.

    Overview

    The Metro addressable CO gas detector enables remote monitoring of flammable and toxic gas hazards commonly found in car parks, tunnels or other areas where automotive vehicles may operate. Leaks from fuel lines may include flammable materials contain Carbon Monoxide that are toxic.

    The Metro gas detector offers simple and low cost installation. The mounting base is fixed into position without the detector fitted, thereby offering unhindered access to terminals for the installer. 5 x 1mm2 (17AWG) screened cable can be terminated at each base with terminals for cable in, out and spur. Once all cabling is complete, the detector simply plugs into the base and is secured into position via two screws. Every detector is supplied complete with one of two types of vandal proof guard, flush or surface mount

    Features & Benefits:
    • Easy to Install
    • Cost Effective
    • Easy to Specify
    • User Friendly
    • Fully Configurable
    • One-Stop Shop
    • Proven Sensor Technology
    Certifications:
    • CE
    Specifications

    Others

    • Audible Signal
      • 75 @ 3 dB foot
    • Minimum Operating Humidity
      • 20 Percentage
    • Minimum Storage Temperature
      • -4 degree Fahrenheit
    • Maximum Operating Humidity
      • 80% (Continuous)
    • Minimum Input Power
      • 85 voltage alternating current
    • Alarm Relay Output
      • 1 A @ 30 voltage direct current
    • Maximum Storage Temperature
      • 25 degree Celsius
    • Maximum Input Power
      • 265 voltage alternating current
    • Power Source
      • Mains

    Others

    • Audible Signal
      • 75 @ 3 dB foot
    • Minimum Operating Humidity
      • 20 Percentage
    • Minimum Storage Temperature
      • -4 degree Fahrenheit
    • Maximum Operating Humidity
      • 80% (Continuous)
    • Minimum Input Power
      • 85 voltage alternating current
    • Alarm Relay Output
      • 1 A @ 30 voltage direct current
    • Maximum Storage Temperature
      • 25 degree Celsius
    • Maximum Input Power
      • 265 voltage alternating current
    • Power Source
      • Mains
    • Audible Signal : 75 @ 3 dB foot
    • Minimum Operating Humidity : 20 Percentage
    • Minimum Storage Temperature : -4 degree Fahrenheit
    • Maximum Operating Humidity : 80% (Continuous)
    • Minimum Input Power : 85 voltage alternating current
    • Alarm Relay Output : 1 A @ 30 voltage direct current
    • Maximum Storage Temperature : 25 degree Celsius
    • Maximum Input Power : 265 voltage alternating current
    • Power Source : Mains
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime