Air Quality Sensors
Room Carbon Dioxide Detector
The CDD5 series room carbon dioxide detector uses a highly accurate and reliable non-dispersive infrared (NDIR) sensor to monitor CO2.
The CDD5 series room carbon dioxide detector uses a highly accurate and reliable non-dispersive infrared (NDIR) sensor to monitor CO2, a precision thermistor to monitor temperature and a thermoset polymer based capacitance sensor to measure humidity levels combined with state-of-the-art digital linearization and temperature compensated circuitry in an attractive, low profile enclosure for room applications and provides 3 analog outputs. Optional set point slidepot, momentary override and adjustable relay output are also available.
Features & Benefits:- Space or Duct Models
- 2 Available Ranges
- CO2, Temperature & Humidity Outputs
- Optional Slidepot and/or Override
- Optional On-board Relay
- Optional LCD Display
- Custom Logos Available
- CE
- RoHS
Others
- Minimum Input Power
- 20 VAC/DC
- Maximum Input Power
- 28 VAC/DC
- Supply Voltage
- 20-28 VAC/DC
- Maximum Operating Ambient Temperature
- 50 / 122 °C / °F
- Accuracy
- 30 ppm
- Overall Width
- 84 mm
- Maximum Operating Humidity
- 100 %
- Minimum Operating Voltage
- 20 VAC/VDC
- Minimum Operating Ambient Temperature
- 0 / 32 °C / °F
- Overall Height
- 100 mm
- Response Time
- <2 minutes for 90% step change typical
- Minimum Operating Humidity
- 0 %
- Includes
- Carbon Dioxide Detector (CO2); 0-2000 ppm; Temperature & Humidity sensor w/ 0-10 Vdc or 0-5 Vdc outputs
- Sensor Element
- 10K thermistor; ±0.2˚C (±0.2 °C); Thermoset polymer based capacitive
- For Use With
- Carbon Dioxide Detector (CO2); 0-2000 ppm; Temperature & Humidity sensor w/ 0-10 Vdc or 0-5 Vdc outputs
- Switch Configuration
- SPST
- Resting Configuration
- N.O
- Maximum Operating Pressure
- 0.13 % mm Hg
- 0.13 % mm Hg
Others
- Minimum Input Power
- 20 VAC/DC
- Maximum Input Power
- 28 VAC/DC
- Supply Voltage
- 20-28 VAC/DC
- Maximum Operating Ambient Temperature
- 50 / 122 °C / °F
- Accuracy
- 30 ppm
- Overall Width
- 84 mm
- Maximum Operating Humidity
- 100 %
- Minimum Operating Voltage
- 20 VAC/VDC
- Minimum Operating Ambient Temperature
- 0 / 32 °C / °F
- Overall Height
- 100 mm
- Response Time
- <2 minutes for 90% step change typical
- Minimum Operating Humidity
- 0 %
- Includes
- Carbon Dioxide Detector (CO2); 0-2000 ppm; Temperature & Humidity sensor w/ 0-10 Vdc or 0-5 Vdc outputs
- Sensor Element
- 10K thermistor; ±0.2˚C (±0.2 °C); Thermoset polymer based capacitive
- For Use With
- Carbon Dioxide Detector (CO2); 0-2000 ppm; Temperature & Humidity sensor w/ 0-10 Vdc or 0-5 Vdc outputs
- Switch Configuration
- SPST
- Resting Configuration
- N.O
- Maximum Operating Pressure
- 0.13 % mm Hg
- 0.13 % mm Hg
- Minimum Input Power : 20 VAC/DC
- Maximum Input Power : 28 VAC/DC
- Supply Voltage : 20-28 VAC/DC
- Maximum Operating Ambient Temperature : 50 / 122 °C / °F
- Accuracy : 30 ppm
- Overall Width : 84 mm
- Maximum Operating Humidity : 100 %
- Minimum Operating Voltage : 20 VAC/VDC
- Minimum Operating Ambient Temperature : 0 / 32 °C / °F
- Overall Height : 100 mm
- Response Time : <2 minutes for 90% step change typical
- Minimum Operating Humidity : 0 %
- Includes : Carbon Dioxide Detector (CO2); 0-2000 ppm; Temperature & Humidity sensor w/ 0-10 Vdc or 0-5 Vdc outputs
- Sensor Element : 10K thermistor; ±0.2˚C (±0.2 °C); Thermoset polymer based capacitive
- For Use With : Carbon Dioxide Detector (CO2); 0-2000 ppm; Temperature & Humidity sensor w/ 0-10 Vdc or 0-5 Vdc outputs
- Switch Configuration : SPST
- Resting Configuration : N.O
- Maximum Operating Pressure : 0.13 % mm Hg|0.13 % mm Hg