Air Quality Sensors
ToxyPoint Transmitter For Carbon Monoxide monitor
The ToxyPoint two-wire transmitters provides continuous monitoring for carbon monoxide in ambient air. Engineered with field-proven industrial sensing and instrument technology, the transmitters are maintenance-free.
The ToxyPoint two-wire transmitters provides continuous monitoring for carbon monoxide in ambient air. Engineered with field-proven industrial sensing and instrument technology, the transmitters are maintenance-free. They are designed to reduce the overall cost of ownership with a lower initial investment, eliminating maintenance costs and minimizing building electrical operating costs. ToxyPoint Transmitters delivers accurate, reliable protection from carbon monoxide by combining a carbon monoxide detector (0-500 ppm), wide supply voltage range and a linear 4-20 mA output with two factory set alarm levels and two alarm outputs.
Features & Benefits:- Zero maintenance
- No calibration
- Two-wire, loop-powered
- Fits into standard, single-outlet electrical box
- Low initial cost with competitive pricing
- No extra transformer required
- Improved indoor air quality (IAQ) with accurate, reliable detection of carbon monoxide
- IEC No. 61010
- U.S. Standard: ANSI/ISA S82.01
Others
- Alarm Relay Output
- 4 - 20 milliampere
Others
- Alarm Relay Output
- 4 - 20 milliampere
- Alarm Relay Output : 4 - 20 milliampere