/content/hbtbt/ae/en/search-results.html

    Air Quality Sensors

    VESDA ECO™ Gas Detector

    VESDA ECO Gas Detection and Environmental Monitoring provides early warning of toxic, oxygen and flammable gas hazards to protect personnel and property whilst ensuring business continuity. Each ECO gas detector can house up to two gas sensors

    Overview

    The VESDA ECO Gas Detector is configured using Xtralis VSC configuration software and can be remotely monitored using Xtralis VSM4 monitoring software. Both VSC and VSM can be used to download data from the onboard memory card for data analysis and trending of historical data. VESDA ECO uses an existing or new aspirating pipe network to actively monitor for gas escapes and build-ups VESDA ECO by Xtralis provides significant installation and routine maintenance cost savings over conventional multi-point gas detection solutions, by reducing the number of detectors required to cover an area and by providing easy access for routine maintenance.

    Features & Benefits:
    • Toxic, Oxygen or Flammable gas detection
    • Single or dual gas versions
    • Factory calibrated sensor cartridges
    • Integral alarm status LEDs
    • Integrates with PLCs/HVAC/BMS/ FACP
    • Configurable relays
    • On-board fault diagnostics
    • Integral gas test port
    Certifications:
    • Conforms to ANSI/UL Std 61010-1
    • Certified to CAN/CSA Std C22.2 No. 61010-1
    • CE
    • EN 61010-1
    • EMC - FCC 47CFR Part 15B class B
    • ICES 003 - EN 50270
    Specifications

    Others

    • Alarm Relay Output
      • 1 A @ 30 voltage direct current
    • Maximum Standby Current
      • 60 mA @ 24 voltage direct current
    • Maximum Input Power
      • 30 voltage direct current
    • Maximum Storage Temperature
      • 122 degree Fahrenheit
    • Minimum Input Power
      • 18 voltage direct current
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Detection Method
      • Flammable
    • Power Source
      • Power Supply
    • Detection Area
      • Specific Point
      • Total Area
      • Zone
    • Digital Outputs
      • Modbus RTU

    Others

    • Alarm Relay Output
      • 1 A @ 30 voltage direct current
    • Maximum Standby Current
      • 60 mA @ 24 voltage direct current
    • Maximum Input Power
      • 30 voltage direct current
    • Maximum Storage Temperature
      • 122 degree Fahrenheit
    • Minimum Input Power
      • 18 voltage direct current
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Detection Method
      • Flammable
    • Power Source
      • Power Supply
    • Detection Area
      • Specific Point
      • Total Area
      • Zone
    • Digital Outputs
      • Modbus RTU
    • Alarm Relay Output : 1 A @ 30 voltage direct current
    • Maximum Standby Current : 60 mA @ 24 voltage direct current
    • Maximum Input Power : 30 voltage direct current
    • Maximum Storage Temperature : 122 degree Fahrenheit
    • Minimum Input Power : 18 voltage direct current
    • Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
    • Detection Method : Flammable
    • Power Source : Power Supply
    • Detection Area : Specific Point|Total Area|Zone
    • Digital Outputs : Modbus RTU
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime