Air Velocity Sensors
Air Velocity AVUL Transmitter
Air Velocity Transmitters quickly and accurately measures air velocity or volumetric flow in imperial or metric units. Simultaneous current and voltage outputs on all models.
Air Velocity Transmitters quickly and accurately measures air velocity or volumetric flow in imperial or metric units. Simultaneous current and voltage outputs on all models. The output range, units, and 0 to 5/10 VDC output can be configured via local DIP switches. The optional integral display, or the portable remote display tool, provide a convenient way to locally monitor process values and configure the unit.
Features & Benefits:- Sensing elements have been coated with an engineered conformal coating to ensure durability and longevity
- Field selectable ranges can be quickly configured without power to the unit
- CE
- BTL
Others
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- 32 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 122 degree Fahrenheit
- 50 degree Celsius
- Maximum Output Current
- 20 4K
- Minimum Operating Humidity
- 5 (Non-Condensing) %RH
- IP Rating
- IP66
- Setpoint Device
- Digital Push Button
- Minimum Output Voltage
- 0 V DC
- Minimum Output Current
- 4 4K
- Maximum Operating Humidity
- 95 (Non-Condensing) %RH
- Mounting Type
- Duct
- Current Draw
- 60 4K
- Serviced Media
- Clean Air and Non-Combustible
- Compatible Gases
- Maximum Output Voltage
- 10 V DC
- 5
Others
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- 32 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 122 degree Fahrenheit
- 50 degree Celsius
- Maximum Output Current
- 20 4K
- Minimum Operating Humidity
- 5 (Non-Condensing) %RH
- IP Rating
- IP66
- Setpoint Device
- Digital Push Button
- Minimum Output Voltage
- 0 V DC
- Minimum Output Current
- 4 4K
- Maximum Operating Humidity
- 95 (Non-Condensing) %RH
- Mounting Type
- Duct
- Current Draw
- 60 4K
- Serviced Media
- Clean Air and Non-Combustible
- Compatible Gases
- Maximum Output Voltage
- 10 V DC
- 5
- Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
- Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
- Maximum Output Current : 20 4K
- Minimum Operating Humidity : 5 (Non-Condensing) %RH
- IP Rating : IP66
- Setpoint Device : Digital Push Button
- Minimum Output Voltage : 0 V DC
- Minimum Output Current : 4 4K
- Maximum Operating Humidity : 95 (Non-Condensing) %RH
- Mounting Type : Duct
- Current Draw : 60 4K
- Serviced Media : Clean Air and Non-Combustible|Compatible Gases
- Maximum Output Voltage : 10 V DC|5