Beam Detectors
TX-RX ILIA Linear Smoke Detector
TX-RX ILIA Linear Smoke Detectors are high sensitivity linear smoke detector consisting of a transmitting unit and a receiver
TX-RX ILIA Linear Smoke Detectors requires a CSRLS controller which is essential for its programming and calibration. Operating distance between 10 and 200 meters. Possibility of different adjustments thanks to the integrated diaphragm. Control unit for remote test execution. Signalling of maintenance request and modifiable sensitivity thresholds and threshold self-compensation. Automatic reset of the detector due to interruption of the infrared beam
Certifications:- EN54 part 12
- IP 65
Others
- Maximum Operating Humidity
- 95 Percentage
- Minimum Operating Ambient Temperature
- -20 degree Celsius
- Minimum Input Voltage
- 9.6 voltage direct current
- Maximum Operating Voltage
- 32 voltage direct current
- Tests For
- Smoke
Others
- Maximum Operating Humidity
- 95 Percentage
- Minimum Operating Ambient Temperature
- -20 degree Celsius
- Minimum Input Voltage
- 9.6 voltage direct current
- Maximum Operating Voltage
- 32 voltage direct current
- Tests For
- Smoke
- Maximum Operating Humidity : 95 Percentage
- Minimum Operating Ambient Temperature : -20 degree Celsius
- Minimum Input Voltage : 9.6 voltage direct current
- Maximum Operating Voltage : 32 voltage direct current
- Tests For : Smoke