Contact Sensors
Magnet Contact
The Honeywell Magnet contact designed to monitor windows and doors and trigger an alarm when unauthorized entry occurs.
The Honeywell Magnet contact designed to monitor windows and doors and trigger an alarm when unauthorized entry occurs.
Features & Benefits:- Miniature size perfect for homes and offices
- Attractive cover keeps mounting screws and terminals screws hidden
- Complete with spacers and mounting screws
- Cover hides EOL resistor
- CE
- UL
- ULC
Others
- Contact Rating
- 100 mA @ 28 voltage direct current
- Maximum Gap Distance
- 19 millimetre
- 3/4 inch
- Contact Configuration
- Form A
- Switch Configuration
- SPST
- Switch Type
- Reed
Others
- Contact Rating
- 100 mA @ 28 voltage direct current
- Maximum Gap Distance
- 19 millimetre
- 3/4 inch
- Contact Configuration
- Form A
- Switch Configuration
- SPST
- Switch Type
- Reed
- Contact Rating : 100 mA @ 28 voltage direct current
- Maximum Gap Distance : 19 millimetre|3/4 inch
- Contact Configuration : Form A
- Switch Configuration : SPST
- Switch Type : Reed