Contact Sensors
Mini Roller Plunger Switch with Terminal
Mini Roller Plunger Switch with Terminal is an exclusive Staggered “T” Terminal Contacts. The staggered design means larger screw terminals.
Mini Roller Plunger Switch with Terminal is an exclusive Staggered “T” Terminal Contacts. The staggered design means larger screw terminals and easier wiring. Exclusive Staggered “T” terminals eliminate splice, solder and tape and are compatible with standard size screwdrivers.
Features & Benefits:- Shorter body for easier recess fit
- Also available with leads (956RP)
- Full 180° activation
- Staggered T terminals ensure a secure electrical connection
Others
- Contact Rating
- 100 mA @ 28 voltage direct current
- Switch Configuration
- SPST
- Switch Type
- Reed
- Contact Configuration
- Form A
Others
- Contact Rating
- 100 mA @ 28 voltage direct current
- Switch Configuration
- SPST
- Switch Type
- Reed
- Contact Configuration
- Form A
- Contact Rating : 100 mA @ 28 voltage direct current
- Switch Configuration : SPST
- Switch Type : Reed
- Contact Configuration : Form A