Contact Sensors
Round Reed Contact Flange
Tamper-proofed round reed contact for opening monitoring of windows and doors. The contact and the magnet are built into the frame and leaf face-to-face.
Round Reed Contact Flanges are sabotage-protected round reed contact for opening monitoring of windows and doors.
The contact and the magnet are built into the frame and leaf face-to-face.
Certifications:- VdS:G109046
- EN 50131-2-6
- Grade 3
Others
- Switch Type
- Reed
Others
- Switch Type
- Reed
- Switch Type : Reed