Contact Sensors
Surface mounted base for screw-on tappet contact
Surface mounted base for screw-on tappet contact are suitable for specific requirements in which a wiring layout between rigid and mobile parts is required.
Surface mounted base for screw-on tappet contact are suitable for specific requirements in which a wiring layout between rigid and mobile parts is required. This is required, for example, for securing revolving doors or extending the wiring to monitoring sensors. The cone-shaped, hard-gold plated contacts allow a vertical as well as a horizontal approach with maximum contact safety. The tappet contacts are available as surface mounted and flush mounted version.